Material: Low-carbon steel, not hardable. 1) Sprockets with 76 teeth are made from steel St52 with welded in hub. Pre-bored. General dimensions: B1 = 2,8 mm, c = 1,0 mm, r3 = 8 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10087600

No. of Teeth76
da [mm]197,7
d [mm]193,59
ND [mm]80
B [mm]20
L [mm]25
Weight [g]1749

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn