Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10100351

Typeeinseitig
DIN ISO06 B-1
p [mm]9,525
h5 [mm]9,5
G [mm]13,5
d4 [mm]3,5
B [mm]17,7
s [mm]1,2
b3 min. [mm]8,66
Weight [g]5,6

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn