Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 5,3 mm, c = 1,0 mm, r3 = 10 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10121500

No. of Teeth15
da [mm]49,3
d [mm]45,81
B [mm]8
Weight [g]53

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn