Similar to DIN ISO 606 (ex DIN 8187).
Material: stainless steel 1.4301. With cranked links the power and breaking loads of the chain are reduced by 20%.
Product no. 10399004 only available as rivet link.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10199004

DIN / ISO-Nr.06 B-1
Pitch p x Inner Width b [mm]9,525 x 5,72
Pitch p x Inner Width b1 [in.]3/8 x 7/32
Weight [g]4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn