Bores ISO H8. Metal inlays at the hub with custom bore, feather keyways or threads for set screw available on request, depending on the amount and size ordered. General dimensions: B1 = 4 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10351700

No. of Teeth17
da [mm]74,0
d [mm]69,11
B [mm]10
ND [mm]28
L [mm]19,4
Weight [g]31

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn