Material: Steel C45, Teeth milled and induction hardened (approx. HRC 50).

Hardened sprockets for taper bushes, for easy and fast mounting. They can be used with and without key.
The taper bush has to be ordered separately.
These bushes are available with various outer dimensions and many different bores.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10678114

No. of Teeth14
da [mm]78,0
d [mm]71,34
ND [mm]52
L [mm]22
Weight [kg]0,29
Clamping Bush Type1108
Bore size min. [mm]9
Bore size max. [mm]28

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn