Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10700301

Typeeinseitig
DIN ISO12 B-1
p [mm]19,05
h4 [mm]13,5
d4 [mm]6,6
f/2 [mm]19,05
G/2 [mm]26,5
B [mm]16,0
s [mm]1,8
Weight [g]23

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn