Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10700351

Typeeinseitig
DIN ISO12 B-1
p [mm]19,05
h5 [mm]21
G [mm]26,6
d4 [mm]6,6
B [mm]33,8
s [mm]1,8
b3 min. [mm]15,75
Weight [g]30,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn