Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10800351

Typeeinseitig
DIN ISO16 B-1
p [mm]25,4
h5 [mm]23
G [mm]31,8
d4 [mm]6,6
B [mm]46,2
s [mm]2,8
b3 min. [mm]25,6
Weight [g]89,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn