Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 16,2 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10821300

No. of Teeth13
da [mm]117,0
d [mm]106,12
B [mm]16
Weight [kg]0,94

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn