Similar to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10900100GL

DIN ISO-Nr.20 B-1-GL
p x b1 [mm]31,75 x 19,56
p x b1 [Zoll]1 1/4 x 3/4
Link height hmax. [mm]26,4
Link thickness s1/2 [mm]4,50/3,5
Weight [g]141

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn