According to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel. With cranked links the power and breaking loads of the chain are reduced by 20%.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12100500

DIN / ISO-Nr.06 B-2
Pitch p x Inner Width b [mm]9,525 x 5,72
Pitch p x Inner Width b1 [in.]3/8 x 7/32
Weight [g]15

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn