According to DIN ISO 606 (ex DIN 8187).
Material: Special chain steel.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12950200

DIN / ISO-Nr.24 B-2
Pitch p x Inner Width b [mm]38,1 x 25,4
Pitch p x Inner Width b1 [in.]1 1/2 x 1
Weight [g]305

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn