Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 7 mm, B3 = 34,9 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 13528300

No. of Teeth95
da [mm]390,7
d [mm]384,11
B [mm]25
Weight [kg]30,36

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn