Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15011800

Nominal Ø D1 [mm]180
Pilot Bore d approx. [mm]12
Max. Bore [mm]35
Rim Width h [mm]16
Hub Ø N approx. [mm]60
Hub Length L approx. [mm]32
Weight approx. [kg]1,00
Remark

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn