Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. * without cast-iron hub reinforcement.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15030600

Nominal Ø D1 [mm]63
Pilot Bore d approx. [mm]-
Max. Bore [mm]25
Rim Width h [mm]40
Hub Ø N approx. [mm]-
Hub Length L approx. [mm]-
Weight approx. [kg]0,3
Remark*

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn