Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16023200

Type16 T2,5/32-2
No. of Teeth32
Type1F
Belt Width [mm]6
Outer Ø Toothed Wheel [mm]24,96
Outer Ø Flanged Wheel [mm]32,0
d [mm]25,46
ND [mm]16
b [mm]10
L [mm]16
Pilot Bore B [mm]6
Weight [g]20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn