Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16023600

Type16 T2,5/36-2
No. of Teeth36
Type1F
Belt Width [mm]6
Outer Ø Toothed Wheel [mm]28,15
Outer Ø Flanged Wheel [mm]36,0
d [mm]28,65
ND [mm]20
b [mm]10
L [mm]16
Pilot Bore B [mm]6
Weight [g]26

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn