Material: Brass Ms58 (2.0401). Milled, straight teeth. Tooth quality 8d DIN 58405. Pressure angle 20°. Up to 30 teeth without hub. From 40 teeth with hub. ** up to a No. of Teeth of 30, the teeth run over the entire width of the gear.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 26010000

No. of Teeth100
b** [mm]2
da [mm]30,6
d [mm]30,0
NL [mm]5
ND [mm]15,0
BH7 [mm]3,0
Admissible MD [Ncm]14,00
Weight [g]18,5

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn