Material: Steel C45, whirled.

Single-thread worms to be paired with single-thread worm gears of the same module. So, various ratios at various axle distances can be realized. Pressure angle 20°.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 31060000

Module5
d [mm]62
da [mm]72
ND [mm]50
NL1 [mm]18
G [mm]80
NL2 [mm]5
L [mm]103
BH7 [mm]]25
Weight [g]1800

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn