Material: Aluminium Output-side flange for helical geared motor HR/I to be mounted by the customer, for modification from foot mounting B3 to flange mounting B5. For every gearbox size there are flanges in several, common diameters available. The flange is supplied with the required mounting screws and can be easily screwed on. The screwed on foot mounting can be taken off the gearbox, if required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43205016

a1 [mm]160
b1 [mm]110
c1 [mm]14
e1 [mm]130
f1 [mm]3,5
f2 [mm]6
f3 Size 50 [mm]57,5
f3 Size 60 [mm]67,5
s1 [mm]9
Pos. Of Fastening BoreB
Weight [kg]0,52

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn