Material: Aluminium clamp hubs, stainless steel bellow. Zero backlash, with high torsional stiffness. For machine tools, packing machines, textile machines, linear drives etc.. With clamps, ready-to-install for rapid mounting. Temperature range of all types -30°C to +100°C. 1) Standard bores. 2) Different bores (even one-sided) up to max bore as well feather keyways, available against surcharge.Please regard the operating factors. See PDF-catalog page.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60154614

TypeMCK - kurz
Torque max. [Nm]18
Bore B H7 1) [mm]14
Bore max.2) [mm]25,4
L1±2 [mm]63
L2 [mm]19,5
D [mm]45
Interference Ø3) [mm]48
max. Misalignment Angular [±Grad]1,5
max. Misalignment Radial [±mm]0,2
max. Misalignment Axial [±mm]0,5
Recommended max. Speed [min-1]12800
Torsional Rigidity [Nm/rad]20000
Weight approx. [g]200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn