Material: Aluminium clamp hubs, stainless steel bellow. Zero backlash, with high torsional stiffness. For machine tools, packing machines, textile machines, linear drives etc.. With clamps, ready-to-install for rapid mounting. Temperature range of all types -30°C to +120°C. 1) Standard bores. 2) Different bores (even one-sided) up to max bore as well feather keyways, available against surcharge.Please regard the operating factors. See PDF-catalog page.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60156635

TypeMCK - kurz
Torque max. [Nm]60
Bore B H7 1) [mm]35
Bore max.2) [mm]35
L1±2 [mm]79
L2 [mm]29,0
D [mm]66
Interference Ø3) [mm]67
max. Misalignment Angular [±Grad]1,5
max. Misalignment Radial [±mm]0,15
max. Misalignment Axial [±mm]0,6
Recommended max. Speed [min-1]8700
Torsional Rigidity [Nm/rad]75000
Weight approx. [g]500

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn