Material: Aluminium 2014A.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.

Number of screws: up to Ø D1 =31.75mm only 1 screw on each side. From Ø D1=38,1mm 2 screws on each side.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60295600

Max. Operating Torque [Nm] *30,0
B +0,03 [mm]19
Bore max. [mm] 1)22,0
L1 [mm]76,2
L2 ** [mm]20,0
D1 [mm] 1)44,45
Angular Misalignment [°]7
Parallelity Mismatch [mm]0,8
max. Speed [min -1]5000
Bolts [Size]M5
Tightening torque [Nm]4,39
Weight [g]240

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn