Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For lower to medium torques.
  • Not self-centering.
  • Loose clamping rings. For use with customer¿s pressure sleeves and customer¿s screws.
  • Up to 4 clamping sets can be used in line.
  • Versatile usage, for customized solutions.

Fit: Shaft h8, Hub H8.
Surface roughness hub / shaft max. 12.5µm.
More sizes up to d=500mm for 270,000Nm are available.
Price and delivery time on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61500050

d [mm]50
D [mm]57
L [mm]10,0
L1 [mm]8,6
Torque T [Nm]608
Axial Force Fax [kN]25
PW [N/mm2]152
PN [N/mm2]131
FA [kN]110
Weight [kg]0,045

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn