Material: GG25.

Bores ISO E8. Keyways in accordance with DIN 6885/1. Screws included in delivery (spare screw product no. 622 507 99, order quantity as needed). Screw size BSW 5/8" x 1 1/4". Spanner Size 8 mm. Cone and front side ground. Shaft tolerance +0,5mm / -0,125 mm. Can be used with or without feather key, depending on the required torque. Other bush sizes and bores are available on short notice (some in stock). Assembly instructions


Fastening torque: 90 Nm. Slip torque without keyway: bore 38 mm: 480 Nm; bore 48 mm: 600 Nm; bore 60 mm: 900 Nm; bore 75: 1300 Nm.

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62251170

Clamping Bush Type3030
Bore B [mm]70
NutWidth [mm]20
Nuttiefe t2 [mm]4,9
L [mm]76,2
D1 [mm]108
Weight [g]2,06

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn