Light-duty series. With set screw DIN EN 27 434 made from steel. From size d1=80mm with 2 allen screws like DIN EN ISO 4027, but strength 12.9, with offset 135°.
Blank turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62309000

d1 [mm]90
d2 [mm]125
b [mm]22
Thread [mm]M12
Weight per 100pcs [kg]101,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn