Material: Aluminium, black anodized. Eccentric lever gold-colored anodized. Screw and axis stainless steel.

Features:

  • With eccentric lever.
  • Easy to mount and quickly to readjust.
  • Does not damage the shaft.
  • Even distribution of clamping force.
The lever force and clamping force can be set exactly by the adjusting screw with allen. The pivot point and the lever must always be well lubricated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62366230

d1 [mm]30
d2 [mm]50
b [mm]13
Anzugsmoment [Nm]0,7
Fax [N]450
Gewicht [g]41

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn