Material: Steel. Max. Operating Angle 45°.

These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can only be used at high speeds for short intervals. *only for short intervals

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63061300

d1H7 [mm]6
d2 [mm]13
l1 [mm]13
l2 [mm]40
bJS9 [mm]-
t [mm]-
admiss. Torque* at 100 min­¹ [Nm]8,5
200 rpm8,5
300 rpm6,8
400 rpm6,2
500 rpm5,7
700 rpm-
800 rpm-
Weight [kg]0,03

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn