Material: Steel. Max. Operating Angle 45°. These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can only be used at high speeds for short intervals. *only for short intervals

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63062900

d1H7 [mm]14
d2 [mm]29
l1 [mm]13
l2 [mm]56
admiss. Torque* at 100 min­¹ [Nm]70
200 rpm45
300 rpm40
400 rpm33
500 rpm30
700 rpm26
800 rpm22
Weight [kg]0,20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn