Material: Steel. Max. Operating Angle 45°. These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can only be used at high speeds for short intervals. *only for short intervals

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63063700

d1H7 [mm]18
d2 [mm]37
l1 [mm]17
l2 [mm]72
admiss. Torque* at 100 min­¹ [Nm]160
200 rpm120
300 rpm100
400 rpm68
500 rpm58
700 rpm54
800 rpm-
Weight [kg]0,44

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn