Material: Steel. Max. Operating Angle 45°. These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can only be used at high speeds for short intervals. *only for short intervals

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63065800

d1H7 [mm]30
d2 [mm]58
l1 [mm]30
l2 [mm]122
admiss. Torque* at 100 min­¹ [Nm]430
200 rpm330
300 rpm200
400 rpm150
500 rpm128
700 rpm-
800 rpm-
Weight [kg]1,72

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn