Material: Grey cast iron GG25. Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64434000

Trapezoidal Thread d Ø [mm]Tr. 40 x 7
a [mm]63
b [mm]18
d1 h11 [mm]80
d2 h11 [mm]137
r1 [mm]2,0
r2 [mm]1,0
Weight [kg]3,00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn