Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64441200

Trapezoidal Thread d Ø [mm]Tr. 12 x 3
a [mm]18
b [mm]6
d1 h11 [mm]22
d2 h11 [mm]40
r1 [mm]0,5
r2 [mm]0,3
Weight [kg]0,10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn