Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64441600

Trapezoidal Thread d Ø [mm]Tr. 16 x 4
a [mm]22
b [mm]10
d1 h11 [mm]30
d2 h11 [mm]50
r1 [mm]1,0
r2 [mm]0,5
Weight [kg]0,20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn