Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right hand

Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64477120

Trapezoidal ThreadTr. 20 x 4
Ø D1 [mm]30
Ø D2 [mm]58
Ø D3 [mm]45
6 x Ø D4 [mm]7
L [mm]22
L1 [mm]8
L2 [mm]12
Weight [kg]0,20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn