Material: Grey cast iron GG25.

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, left hand

Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64477360

Trapezoidal ThreadTr. 60 x 9
Ø D1 [mm]80
Ø D2 [mm]160
Ø D3 [mm]120
6 x Ø D4 [mm]11
L [mm]65
L1 [mm]15
L2 [mm]20
Weight [kg]2,95

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn