Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, left hand

Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64477428

Trapezoidal ThreadTr. 28 x 5
Ø D1 [mm]45
Ø D2 [mm]78
Ø D3 [mm]65
6 x Ø D4 [mm]7
L [mm]35
L1 [mm]10
L2 [mm]15
Weight [kg]0,59

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn