Material: Extruded aluminium. Matching linear-bearing units of ISO Series 1. Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions. * when mounting from above choose the next smaller screw size.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64642525

da [mm]25
A [mm]28
H [mm]31
H2 [mm]54
H3 [mm]22
H4 [mm]26
J [mm]44
L [mm]62
N1 [mm]8,6
N * [mm]M10
sw [mm]5
Weight [g]170

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn