Material: Slide elements: Cold rolled steel, either zinc plated or coated. Ball retainers: Plastic / zinc plated steel. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Operation by pressing on the drawer (Grip or knob not required).
  • Fast disconnect.
  • Hold-in in the closed position.
  • Setting cams for drawer (3.1 mm).
  • Very high service life up to 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Type TR: Required compressive force approx. 50 N. Model either bright zinc-plated, black passivated or white coated. Alternative: Type 3832 HDTR, required force approx. 80 N. Note Recommended fastening: M4 screw. use all mounting positions. The drawer may not be wider than the slide lenght. Horizontal mounting is not possible. Ordering details: e.g.: Product no. 649 013 30, Slides 3832 TR

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64901370

Typehell verzinkt
Rail Length [mm]700
Extension +/- 3,2 [mm]711
A [mm]224
B [mm]416
C [mm]512
D [mm]592
E [mm]352
F [mm]544
Load Value / Pair [kg]43
Weight / Pair [kg]2,06

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn