Material: Steel, min. strength 350 N/mm2.

Safety plates for locknuts DIN 981.A keyway is required on the shaft thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65363701

TypeMB 3
compatiple withKM 3
Ø d1 [mm]17
Ø d2 [mm]32
Ø d3 [mm]24
e [mm]4
f [mm]15,5
b 1 [mm]4
s [mm]1,00
Weight [g]3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn