Material: Steel, min. strength 350 N/mm2.

Safety plates for locknuts DIN 981.A keyway is required on the shaft thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65364401

TypeMB 5
compatiple withKM 5
Ø d1 [mm]25
Ø d2 [mm]42
Ø d3 [mm]32
e [mm]5
f [mm]23,0
b 1 [mm]5
s [mm]1,25
Weight [g]6

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn