Material: Body: Steel, black oxide finish. Ball: Hardened. Spring: Stainless steel. Strong spring tension.

Temperature range: -40ºC to +250ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65481600

d1 [mm]M16
l [mm]24
s [mm]3,5
Ball Ø [mm]10
Spring Force *F1 [N]68
*F2 [N]142
Weight [g]24

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn