Material: Steel, zinc plated, chromated. Type AG: with rubber pad from NBR, hardness 80º +/-5º Shore A, black.

The bolt can be adjusted either at the hexagon at the upper end or at the spanner flats at the bottom end.

With inlayed rubber pad in the steel foot is fixed by a screw.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65575400

TypeStahl
ShapeAG
d1 [mm]60
d2 [mm]M16
I1 [mm]150
I2 [mm]30
I3 [mm]26
I4 ~ [mm]16
I5 [mm]12
I6 [mm]4
sw1 [mm]8
sw2 [mm]12
Stat. Payload [N*]16
Weight [g]340

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn