Material: 1.4301, not hardened. * total height, together with spherical washer DIN 6319.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65599508

d2 H13 [mm]9,6
d4 [mm]17
d5 [mm]14,5
h3 [mm]3,5
h4** [mm]5,0
For Bolt Ø [mm]8
F* [kN]12
Weight [g]3,5
Passende Kugelscheibe [Art.-Nr.]65599408

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn