Material: Grey cast iron. Type E = with tapped blind hole.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66024000

d1 [mm]40
d2 [mm]M 8
d4 [mm]14
h1 [mm]26
h3 [mm]14
t1 [mm]15
Weight [g]49

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn