Material: Stainless steel 1.4308 (A2), matt blasted. Pin: Stainless steel 1.4571.

This non-detachable hinges are extended on one side (1) or two sides (2). With countersunk holes for screws DIN 7991.

Type 1A: extended on one side, with sunkholes.

Type 2A: extended on both sides, with sonkholes.

1) Max. axial force.

2) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67700365

Form2A
l1 [mm]76
l2 [mm]50
d1 [mm]-
d2 [mm]6,3
d3 [mm]6
h1 [mm]11,5
h2 [mm]6
h3 [mm]6,5
h4 [mm]13
l3 [mm]-
l4 [mm]31,5
l5 [mm]-
m1 [mm]56
m2 [mm]30
m3 [mm]-
m4 [mm]28
FA1) [N]1200
FR2) [N]2000
Gewicht [g]154

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn