Material: Metal parts: Steel, zinc-plated. Elastomer: Natural rubber, Rubber hardness Shore A medium: about 55°.

* Fperm. is the permissible static permanent load, which may be overlaid by a dynamic, alternating load. With shearing load please take care that no tension load in the rubber occurs at all during mounting. To achieve a sufficient fatigue strength provide some compressive pre-stressing. The stated permissible loads are only approximate, guideline values for the static load for "medium" rubber hardness. With particularly high, dynamic, alternating loads or high frequencies, the load figures have to be reduced accordingly. Temperature resistant up to 80°C.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68560900

D Ø [mm]40
H [mm]40
G [mm]M8
I [mm]23
t [mm]8
Spring Rate CD average [N/mm]147
Admissible Compressive Load F zul.* [N]650
Shear Spring Rate CS average [N/mm]23
Admissible Propulsive Load F zul.* [N]250
Weight [g]103

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn