Materials: Housing and base plates: Aluminium, Spindle: Stainless steel; Piston, spacers and cover: Plastic; Static and dynamic seals: NBR; Screws: zinc-plated; Springs: Stainless Steel. Standard pilot controls with replaceable solenoid system for all common voltages. The valves are suitable for lubricated or non-lubricated standard compressed air. At normal operating conditions the system has a lifespan of 50 million switching cycles. The valve system (cartridge) is an optimised version of the million-times proven sealing system. Manual override with detent.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 85042812

ConnectorG 1/4
Voltage230 V 50/60 Hz
Magnet Type1
Flow [l/min]1300
Op. Pressure* [0.1 MPa]1,5-8
Weight [kg]0,42
Fig.M02

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn