Material: Brass, nickle-plated.
• Operating pressure: max. 10 bar.
• Vacuum: max. -1 bar.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86630614

Ø A [mm]6
BG1/4
C [mm]24,5
G [mm]8
G1 [mm]16,5
Ø K [mm]12
Z [mm]15
Z1 [mm]5
Weight [g]17,9

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn